-
MAX15026CEVKIT: Evaluation Kit for the MAX15026C Data Sheet (Rev. 0)11/10/2010PDF563K
Overview
Features and Benefits
- 5V to 16V Input Range
- Optional 4.5V to 5.5V Input Range for IC
- 1.5V at 10A Output
- 600kHz Switching Frequency
- Enable Input
- Power-Good Output
- Fully Assembled and Tested
Product Details
The MAX15026C evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15026C 10A synchronous step-down controller.
The EV kit requires a 5V to 16V power supply that provides up to 4A for normal operation. The EV kit output is configured to 1.5V and delivers up to 10A output current. The controller switching frequency is programmed to 600kHz. The EV kit includes PCB pads to enable the circuit and to monitor the power-good output.
Applications
- DSP Power Supplies
- LCD TV Secondary Supplies
- Points-of-Load Regulators
- Power Modules
- Set-Top Boxes
- Switches/Routers
Applicable Parts
Documentation & Resources
Tools & Simulations
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.