The MAX15023 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX15023 dual, synchronous step-down controller.
The MAX15023 EV kit requires a 9V to 16V DC power supply, which provides up to 5A for normal operation. The EV kit provides 1.2V/10A and 3.3V/5A at the outputs. Each step-down controller operates 180° out-of-phase to reduce input-voltage ripple and total RMS input ripple current.
The converters' switching frequency is programmed to 500kHz. The EV kit includes individual enable control PCB pads for each converter and power-good outputs for both converters that can be configured for power-supply sequencing of the outputs.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.