The MAX14998 evaluation kit (EV kit) is a fully assembled and tested surface-mount PCB that utilizes the MAX14998 IC to route one DisplayPort™ source between two possible destinations, or vice versa.
DisplayPort connectors are provided to easily interface the EV kit with DisplayPort devices. The digital control inputs (SEL1, SEL2) are controlled through a single jumper (JU4) to switch the four-lane plus AUX/HPD DisplayPort. The EV kit requires power from an external 3.3V power supply.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.