The MAX1493 is a low-power, 4.5-digit analog-to-digital converter (ADC) with integrated liquid-crystal display (LCD) drivers.
The MAX1493 evaluation kit (EV kit) provides a proven printed-circuit board (PCB) layout to facilitate evaluation of the MAX1493 IC. Connect the 4V to 28V DC and ground return to terminal block TB1 (see Figure 1 in the full data sheet).
The EV kit is not a complete digital voltmeter (DVM); additional input scaling and protection circuitry might be required.
This EV kit can also evaluate the MAX1495CCJ+. Contact the factory for free samples. See the Evaluating the MAX1495 section in the full data sheet for additional information.
Applications