Data Sheet
                                                                    
                                                                
                                                                            
                                                                                Rev.
                                                                                0
                                                                            
                                                        
                                                        
                                                            
                                                                    1
                                                                    View All
                                                            
                                                        
                                                    Overview
Features and Benefits
- Operates From a Wide 4.5V to 36V Supply
 - Standalone or Software-Controlled Operation
 - Proven PCB Layout
 - Fully Assembled and Tested
 
Product Details
The MAX14871 evaluation kit (EV kit) consists of a MAX14871 evaluation board. The EV kit is a fully assembled and tested circuit board that evaluates the MAX14871 full-bridge DC motor driver
The EV kit is designed to work as either a stand-alone board or with a software interface, demonstrating all of the major features of the device.
Applications
- Industrial Automation
 - Printers and Scanners
 - Vending and Gaming Machines
 
Applicable Parts
Documentation & Resources
- 
                                                                
                                                                    
                                                                                                                                            MAX14871EVKIT: Evaluation Kit for MAX14871 Data Sheet (Rev. 0)6/30/2015PDF3M