Overview

Features and Benefits

  • Operates from a Wide 4.5V to 36V Supply
  • Standalone or Software-Controlled Operation
  • Proven PCB Layout
  • Fully Assembled and Tested
  • PMOD Compatible Connector

Product Details

The MAX14870 evaluation kit (EV kit) is a fully assembled and tested circuit board that evaluates the MAX14870 fullbridge DC motor driver.

The EV kit can also be used to evaluate the MAX14872.

Applications

  • Printers and Scanners
  • Relay Drivers
  • Vending and Gaming Machines

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.