Overview

Features and Benefits

  • IO-Link-Compliant Device Transceiver
  • IO and SPI™ Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14828 evaluation kit (EV kit) consists of a MAX14828 evaluation board is a fully assembled and tested circuit board that evaluates the MAX14828 IO-Link® device transceiver.

Applications

  • Industrial Sensors
  • IO-Link Sensors and Actuators
  • Safety Applications

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.