Overview

Features and Benefits

  • RoHS Compliant
  • Proven PCB Layout
  • Full Assembled and Tested
  • I2C Serial Interface

Product Details

The MAX14748 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14748 USB Type-C charger. Refer to the MAX14748 IC data sheet for detailed information regarding the operation and features of the devices.

For additional information, please refer to the MAX14748 user guide.

Applications

  • Digital Imaging (DSC, DVC)
  • Handheld Barcode Readers
  • Wireless Speakers

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.