The MAX14745 evaluation kit (EV kit) is a fully assembled and tested circuit for evaluating the MAX14745 wearable charge-management solution with I2C capability for low-power wearable application. The device includes a linear battery charger, smart power selector, two ultra-low quiescent current buck regulators, and three low-dropout (LDO) linear regulators.
Refer to the MAX14745 IC data sheet for detailed information regarding the operation and features of the devices.
Applications