Overview

Features and Benefits

  • Wide 2.7V to 5.5V Supply Range
  • Windows 2000/XP- and Windows Vista (32-Bit)-Compatible Software
  • USB-PC Connection (Cable Included)
  • USB Powered
  • Lead(Pb)-Free and RoHS Compliant
  • I²C Interface Terminals
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX14521E evaluation kit (EV kit) provides a proven design to evaluate the MAX14521E quad, high-voltage EL lamp drivers. The EV kit also includes Windows® 2000/XP- and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX14521E.

The MAX14521E EV kit PCB comes with a MAX14521EETG+ installed.

Applications

  • Automotive Instruments Clusters
  • Keypad Backlighting
  • LCD Backlighting
  • PDAs
  • Smartphones

Applicable Parts

Tools & Simulations

Software Development

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.