The MAX14001 peripheral module provides the hardware to evaluate the MAX14001 isolated ADC to measure two channels of data, line voltage (up to 230V AC or ±325V DC) and load current (up to 5A). All power and communication is with a simple USB cable—no separate field side power is required. The integrated DC-DC converter provides power isolation for the system and powers all field-side circuitry. This integrated design reduces the BOM and board dimension for building an isolated ADC system. Refer to the MAX14001 IC data sheet for detailed information regarding operation of the IC.
The MAX14001PMB has a 12-pin Pmod™-compatible connector for SPI communication. The peripheral module can be used in various ways. Maxim sells a low-cost USB2PMB2 adapter board that uses the Munich GUI software for communication through a USB cable. This is not included with this board, but is available from Maxim or one of our distributors. Alternatively, any microcontroller or FPGA with a 12-pin Pmod-compatible connector for SPI communication can be used.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.