The MAX13325 evaluation kit (EV kit) provides a proven design to evaluate the MAX13325 dual, audio line driver, which provides a robust differential interface between automotive audio components. The EV kit also includes Windows® 2000-, Windows XP®-, and Windows Vista®-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the MAX13325.
The MAX13325 EV kit comes with a MAX13325GUI/V+ installed. Contact the factory for free samples of the pin-compatible MAX13326GUI/V+ to evaluate this device.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.