Overview

Features and Benefits

  • USB Interface to Host PC
  • Easy-to-Use GUI Software
  • 75Ω to 50Ω On-Board Impedance Transformation Network at All Ports
  • Fully Assembled and Tested

Product Details

The MAX12005 evaluation kit (EV kit) provides a proven PCB layout that facilitates evaluation of the MAX12005 satellite switch RFIC. The EV kit is fully assembled and tested. A software control program with a graphical user interface (GUI) is available from www.maximintegrated. com/evkitsoftware, allowing full user control of the IC functions and settings.

The EV Kit has 75Ω RF lines. However, to make evaluation easy with standard 50Ω test equipment, there are 75Ω to 50Ω impedance transformation networks on-board at all input and output ports.

Applications

  • Direct Broadcast Satellite Receivers
  • L-Band Distribution
  • Satellite IF Distribution

Applicable Parts

Tools & Simulations

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.