The MAX1165 evaluation kit (EV kit) is an assembled and tested circuit board that demonstrates the MAX1165 analog-to-digital converter. The EV kit can also evaluate the MAX1065/MAX1066 and MAX1165/MAX1166. Request free samples of the desired parts when ordering the MAX1165 EV kit.
Applications