Overview
Features and Benefits
- 2.7V to 5.25V Operating Range
- DC- or AC-Coupled Input
- DC- or AC-Coupled Output
- Surface-Mount Construction
- Fully Assembled and Tested
Product Details
The MAX11503 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB). The MAX11503 EV kit evaluates the MAX11503 IC, a video amplifier with Y/C summer and chroma mute. The MAX11503 operates at 3V (typ) and drives two terminated 75Ω loads at an overall gain of +6dB.
Applications
- CCD Cameras
- Digital Cameras
- Portable Media Players
- Security Cameras
Documentation & Resources
-
MAX11503EVKIT: Evaluation Kit for the MAX11503 Data Sheet (Rev. 0)2/19/2008PDF107K