Overview

Features and Benefits

  • Single 5V Supply Operation
  • Output Buffer Drives Two 150Ω Standard Video Loads with a +6dB Gain
  • Standard-Definition Television Video Filter
  • AC- or DC-Coupled Inputs and Outputs
  • Standard 75Ω Input/Output Terminations
  • Also Evaluates the MAX11502 (after IC replacement)
  • Surface-Mount Components
  • Fully Assembled and Tested

Product Details

The MAX11501 evaluation kit (EV kit) is a fully assembled and tested surface-mount printed-circuit board (PCB) that contains a MAX11501 IC. The MAX11501 is a triple video filter and buffer for standard-definition television (SDTV) applications. The filter's passband is typically 8.6MHz. The MAX11501 includes a +6dB output buffer capable of driving 2VP-P into two standard 150Ω loads.

The video input and output signals on the EV kit can be AC- or DC-coupled. The MAX11501 video input terminals are terminated at 75Ω and the output terminals are 75Ω back-terminated. The EV kit operates from a single 5V DC power supply. The MAX11501 EV kit can also evaluate the MAX11502 IC. Request a free sample from the factory when ordering the MAX11501 EV kit.

Applications

  • Digital Video Recorders (DVRs)
  • DVD Players
  • Personal Video Recorders
  • SDTV
  • Security Video Systems
  • Set-Top Box Receivers
  • Video On-Demand

Documentation & Resources