The evaluation kit (EV kit) demonstrates the MAX11284 dual 24-bit, dual-channel, 16ksps Delta-Sigma ADCs with integrated PGA. The EV kit includes a graphical user interface (GUI) that provides communication from the target device to the PC. The EV kit can operate in multiple modes:
The EV kit includes Windows XP®, Windows®7, and Windows 8-compatible software to utilize the features of the IC. The EV kit GUI allows different sample sizes, adjustable sampling rates, on-board or external reference options, and graphing software that includes the FFT and histogram of the sampled signals with the ability to save plots in .jpg or .csv formats.
The ZedBoard accepts a +12V AC-DC wall adapter. The EV kit can be powered by either the ZedBoard or a local 12V supply. The EV kit has on-board transformers and digital isolators to separate the IC from the ZedBoard/on-board processor.
The MAX11284 EV kit comes with a MAX11284ETL+ in a 40-pin TQFN package installed.
Applications
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.