The MAX11261PMB peripheral module (Pmod™) provides the necessary hardware to interface to the MAX11261, a 24-bit, 6-channel, 16ksps, integrated PGA delta-sigma ADC to any system that utilizes Pmod-compatible expansion ports configurable for I2C communication. The peripheral module includes a graphical user interface (GUI) that provides communication from the target device to the PC through the USB2PMB2#. The peripheral module can operate in multiple modes:
Using USB2PMB2# Adapter: In “standalone” mode, the peripheral module is connected to the PC through a USB2PMB2# adapter board and performs a subset of the complete peripheral module functions with limitations for sample rate, sample size, and no support for coherent sampling.
User-Supplied I2C Mode: The peripheral module provides a 12-pin Pmod-style header for user-supplied I2C interface to connect the signals for SCL, SDA, RSTB, and RDYB.
The peripheral module includes Windows XP®, Windows® 7, Windows 8.1, and Windows 10-compatible software for exercising the features of the IC. The peripheral module GUI allows different sample sizes, adjustable sampling rates, internal or external reference options, and graphing software that includes the FFT and histogram of the sampled signals.
The peripheral module can be powered by a local +3.3V supply and comes installed with a MAX11261ENX+ in a 36-bump wafer-level package (WLP).
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.