Overview

Features and Benefits

  • On-Board 2.048V and 2.5V Reference Voltage (REF+)
  • On-Board Input Buffers for Four Channels
  • Resistor Ladder for Quick Evaluation
  • Windows XP-, Windows Vista-, and Windows 7-Compatible Software
  • USB PC Connection
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The MAX11131 evaluation kit (EV kit) is a fully assembled and tested PCB that evaluates the MAX11131 16-channel, 12-bit, SPI, 3Msps ADC. The EV kit also includes Windows XP®-, Windows Vista®-, and Windows® 7-compatible software that provides a simple graphical user interface (GUI) for exercising the features of the IC. The EV kit comes with a MAX11131ATI+ installed in a 28-pin TQFN package with an exposed pad.

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.