Data Sheet
Rev.
0
1
View All
Overview
Features and Benefits
- 2.2Gsps Maximum Sampling Rate
- LVDS Data Outputs
- Separate Analog and Digital Power and Ground Connections
- Optimized Six-Layer PCB Design
- Pin-Header Connectors Ease Connection to a Logic Analyzer
- On-Board Cooling Fan
- Fully Assembled and Tested
Product Details
The MAX109 evaluation kit (EV kit) is a fully assembled and tested PCB that contains all the components necessary to evaluate the performance of the MAX109 8-bit, 2.2Gsps analog-to-digital converter (ADC) with track/hold amplifier and 1:4 demultiplexed LVDS outputs. The MAX109 EV kit analog and clock input signals can either be differential or single-ended. The EV kit circuit provides connectors to configure the ADC's control inputs. The demultiplexed ADC LVDS digital outputs can be captured with a user-supplied high-speed logic analyzer or data-acquisition system. A heatsink fan module is provided to better control the MAX109 die temperature and further improve the converter's dynamic performance.
Applications
- ATE Systems
- Digital Oscilloscopes
- Digital RF/IF Signal Processing
- Electronic Warfare (EW) Systems
- High-Energy Physics Instrumentation
- High-Speed Data-Acquisition Systems
- Light Detection and Ranging (LIDAR)
- Radar Warning Receivers (RWR)
Documentation & Resources
-
MAX109EVKIT: Evaluation Kit for the MAX109 Data Sheet (Rev. 0)9/3/2008PDF0M