Overview
Product Details
The HMC1132PM5E evaluation board is a 2-layer board fabricated using Rogers 4350 and best practices for high frequency RF design. The RF input and RF output traces have a 50 Ω characteristic impedance. The circuit board is attached to a heat sink using SN96 solder and provides a low thermal resistance path. Components are mounted using SN63 solder allowing rework of the surface-mount components without compromising the circuit board to heat sink attachment.
The evaluation board and populated components are designed to operate over the ambient temperature range of −40°C to +85°C. During operation, to control the temperature of the HMC1132PM5E, attach the evaluation board to a temperature controlled plate. For proper bias sequence, see the Applications Information section contained within the data sheet.
The evaluation board schematic is shown in the data sheet. A fully populated and tested evaluation board, is available from Analog Devices, Inc., upon request.
Markets and Technologies
Applicable Parts
Documentation
Evaluation Design Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.