Overview

Features and Benefits

  • Fully featured evaluation board for the HMC1106LG
  • No dc biasing required
  • 2.4 mm connector provisions
  • Easy connections to test equipment and other circuits

Product Details

This evaluation board is obsolete and no longer recommended.

The EV1HMC1106LG evaluates the HMC1106LG 15 GHz to 36 GHz, double-balanced mixer.

The EV1HMC1106LG has at least three 2.4 mm end launch connectors to allow an efficient connection to the test equipment and other circuitry on the device. The printed circuit board (PCB) used ensures low noise, high speed operation, and a lowest possible loss of up to 50 GHz of operation.

All board components are located on the primary side of the PCB. No components are located on the secondary side.

For full specifications on the HMC1106LG, see the HMC1106LG data sheet, which must be consulted in conjunction with this user guide when using the EV1HMC1106LG.

Documentation & Resources

  • View All (1)
  • Evaluation Design File (1)