Overview

Product Details

The EVAL-ADV7630EBZ is a board for evaluating the ADV7630. It has four HDMI inputs and two HDMI outputs. The onboard NXP LPC2387 microcontroller contains preloaded software driver that handles repeater functionality. The board has also a USB connector for communication with PC. It allows accessing registers and loading scripts.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.