User Guides
Rev.
0
2
View All
Overview
Features and Benefits
- Six video input ports capable of accepting any of the following formats: single-ended CVBS, differential CVBS, S-Video (Y/C), and component (YPbPr)
- MIPI CSI-2 Tx output
Product Details
The EVAL-ADV7281AMEBZ evaluation kit is the platform provided by Analog Devices, Inc., to evaluate the ADV7281A-M video decoder. The EVAL-ADV7281AMEBZ evaluation kit contains an EVAL-ADV7281AMEBZ evaluation board and all of its necessary peripherals.This user guide provides a detailed overview of the EVAL- ADV7281AMEBZ evaluation board hardware and the software required to use it.
The ADV7281A-M data sheet and the ADV7280A/ADV7281A/ ADV7282A Device Manual should be consulted in conjunction with this user guide when using the EVAL-ADV7281AMEBZ evaluation board.
EngineerZone can be accessed to find additional information on the ADV7281A-M.
Markets and Technologies
Applicable Parts
Package Contents
- EVAL-ADV7281AMEBZ evaluation board
- 7.5 V power supply block
- USB cable
Documentation
Evaluation Design Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.