Overview
Features and Benefits
- Contains ADRF5740 device and external components
- RF connectors
- Simple connection to test equipment
- Through line for calibration
Product Details
The ADRF5740-EVALZ-185 and the ADRF5740-EVALZ-292 are designed to evaluate the features and performance of the ADRF5740 10 MHz to 60 GHz, 4-bit digital attenuator manufactured in a silicon process. The ADRF5740-EVALZ-292 is populated with 2.92 mm RF connectors, whereas the ADRF5740- EVALZ-185 (see Figure 1) is populated with 1.85 mm RF connectors.
For full details on the ADRF5740, see the ADRF5740 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5740-EVALZ-185 or the ADRF5740-EVALZ-292.
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADRF5740 Gerber Files9/17/2020ZIP614 K