Overview
Features and Benefits
- Contains ADRF5740 device and external components
- RF connectors
- Simple connection to test equipment
- Through line for calibration
Product Details
The ADRF5740-EVALZ-185 and the ADRF5740-EVALZ-292 are designed to evaluate the features and performance of the ADRF5740 10 MHz to 60 GHz, 4-bit digital attenuator manufactured in a silicon process. The ADRF5740-EVALZ-292 is populated with 2.92 mm RF connectors, whereas the ADRF5740- EVALZ-185 (see Figure 1) is populated with 1.85 mm RF connectors.
For full details on the ADRF5740, see the ADRF5740 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5740-EVALZ-185 or the ADRF5740-EVALZ-292.
Applicable Parts
Documentation
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.