Overview

Features and Benefits

  • Full featured evaluation board for the ADRF5545A
  • Easy connection to test equipment
  • Matching network for 2.6 GHz and 3.6 GHz
  • Thru line for calibration

Product Details

The ADRF5545A is a dual-channel integrated radio frequency (RF) front end ideally suited for time division duplexing (TDD) wireless infrastructure applications. The ADRF5545A is a multichip device that consists of a high power switch and a dual stage low noise amplifier on each channel.

This user guide describes the ADRF5545A-EVALZ evaluation board designed to easily evaluate the features and performance of the ADRF5545A. A photograph of the evaluation board is shown in Figure 1.

The ADRF5545A data sheet, available at www.analog.com, provides full specifications for the ADRF5545A. Consult the ADRF5545A data sheet in conjunction with this user guide when using the evaluation board.

Applicable Parts

System Requirements

Equipment Needed
  • DC power supply
  • Signal generator
  • Spectrum analyzer
  • Network analyzer

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.