User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Full featured evaluation board for the ADRF5347
- Easy connection to test equipment
- Thru line for calibration
Product Details
The ADRF5347 is a high linearity, single-pole, four-throw (SP4T) switch manufactured in the silicon process.
The user guide describes the ADRF5347-EVALZ evaluation board, designed to evaluate the features and performance of the ADRF5347. Figure 1 in the user guide shows a photograph of the evaluation board.
The ADRF5347 data sheet provides full specifications for the ADRF5347. Consult the ADRF5347 data sheet in conjunction with the user guide when using the ADRF5347-EVALZ.
Applicable Parts
Getting Started
- DC power supplies
- Network analyzer
Documentation & Resources
-
ADRF5347: Gerber Files7/9/2023ZIP351 K