User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Contains ADRF5300 device and external components
- RF connectors
- Simple connection to test equipment
- On-board through line for calibration
Product Details
The ADRF5300-EVALZ is designed to evaluate the features and performance of the ADRF5300 silicon, SPDT, reflective switch, which has a frequency range of 24 GHz to 32 GHz. The ADRF5300-EVALZ (see Figure 1) is populated with a 2.4 mm Hirose connector.
For full details on the ADRF5300, see the ADRF5300 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5300-EVALZ.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- DC power supply
- Network and spectrum analyzer
- Signal generator
Documentation & Resources
-
EVAL-ADRF5300 Gerber File10/6/2021ZIP1 M