User Guide
Rev.
0
1
View All
Overview
Features and Benefits
- Contains ADRF5300 device and external components
- RF connectors
- Simple connection to test equipment
- On-board through line for calibration
Product Details
The ADRF5300-EVALZ is designed to evaluate the features and performance of the ADRF5300 silicon, SPDT, reflective switch, which has a frequency range of 24 GHz to 32 GHz. The ADRF5300-EVALZ (see Figure 1) is populated with a 2.4 mm Hirose connector.
For full details on the ADRF5300, see the ADRF5300 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5300-EVALZ.
Markets and Technologies
Applicable Parts
Getting Started
EQUIPMENT NEEDED
- DC power supply
- Network and spectrum analyzer
- Signal generator
Documentation & Resources
-
EVAL-ADRF5300 Gerber File10/6/2021ZIP1 M
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.