Overview

Product Details

The ADRF5130-EVALZ is a fully populated, RO4350 based evaluation board and it is constructed of an 8-layer material for thermal management. A single power supply of 5 V should be applied to the VDD test point while ground reference is connected to the GND test point.

A single control voltage of 0/+5 V that select the switch state is applied to the VCTL test point. The RF input signal can be applied to the PC mount SMA RF connector labeled RFC and the RF output signals can be measured on the PC mount SMA RF connectors labeled RF1 and RF2.

Markets and Technologies

Applicable Parts

Buy

Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.