Overview

Features and Benefits

  • Contains the ADRF5042 device and application circuitry
  • 2.4 mm RF connectors
  • DC test points for supply and control
  • Through line for calibration

Product Details

The ADRF5042-EVALZ (see Figure 1) is designed to evaluate the features and performance of the ADRF5042 100 MHz to 44 GHz, nonreflective, SP4T switch manufactured in the silicon on insulator (SOI) process.

For full details on the ADRF5042, see the ADRF5042 data sheet, which must be consulted in conjunction with this user guide when using the ADRF5042-EVALZ.

Getting Started

Equipment Needed

  • DC power supplies
  • Network analyzer

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.