Overview

Product Details

The ADRF5040-EVALZ is a fully populated, 4-layer, RO4350 based evaluation board. Two power supply of +3.3 V and -3.3 V should be applied to the VDD and VSS test points respectively while ground reference is connected to the GND test point.

Two control voltages of 0/+3.3 V that select the switch state are applied to the V1 and V2 test points. The RF input signal can be applied to the PC mount SMA RF connector labeled RFC and the RF output signals can be measured on the PC mount SMA RF connectors labeled RF1, RF2, RF3 and RF4.

Documentation & Resources

  • View All (1)
  • Evaluation Design Files (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.