Overview

Product Details

The ADP2105 evaluation board is a complete step-down dc-to-dc converter solution using the ADP2105 step-down dc-to-dc converter. It provides a ±1% accurate (±3% over all conditions) regulated output voltage with load currents up to 1 A. It comes in two versions: the ADP2105-1.8-EVAL with fixed output voltage of 1.8 V and the ADP2105-EVAL with adjustable output voltage initially set to 2.5 V.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.