Overview

Product Details

The EVAL-ADP194 is used to demonstrate the functionality of the ADP194 power switch. Simple device measurements such as VIN to VOUT resistance (RDSON), ground current, and off state current can be demon-strated with just a single voltage supply, a voltmeter, a current meter, and load resistors.

Applicable Parts

Documentation & Resources

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.