Overview

Product Details

The ADP1610 evaluation hardware is for the ADP1610, a step-up dc-to-dc switching regulator capable of providing output voltage up to 12 V from 2.5 V to 5.5 V input voltage. The ADP1610 features an internal MOSFET switch, programmable soft-start, and fast transient response. Its frequency can be user-selected to operate at either 700 kHz to optimize the regulator for high efficiency or at 1.2 MHz to allow the use of a small surface-mount inductor.

Applicable Parts

Documentation & Resources

  • View All (1)
  • Evaluation Design File (1)
  • Buy

    Pricing displayed is based on 1-piece.

    Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.