Overview
Features and Benefits
- Free Evaluation Board Samples
- The Universal Evaluation Boards enable multiple custom circuit configurations
- Connector ready inputs allow easy connection to test equipment
- Optimized for High Speed Amplifier applications
- Multiple boards for various packages
Product Details
The Universal Evaluation Board allows the user to quickly and easily evaluate new amplifier designs.Please note that these evaluation boards are bare and have no components, connectors or IC's mounted on them. This allows the user complete flexibility and enables a variety of custom circuit configurations.
Please place a sample request for the appropriate amplifier at the same time of request for the evaluation board.