Overview
Features and Benefits
- Simple power-up with on-board LDO regulators
- Option to bypass LDO regulators with connector jumpers
Product Details
The ADMV7410-EVALZ incorporates the ADMV7410 with low dropout (LDO) regulators, potentiometers, and a waveguide back plate to allow quick and simple evaluation of the ADMV7410. The LDO regulators allow the ADMV7410 to be powered on by ±5 V dc supplies.
The ADMV7410 is a fully integrated system in package (SiP), inphase/quadrature (I/Q) downconverter that operates between an intermediate frequency (IF) output range of dc to 2 GHz and an RF input range of 71 GHz to 76 GHz.
The ADMV7410 data sheet provides full specifications for the ADMV7410. Consult the ADMV7410 data sheet in conjunction with this user guide when using the ADMV7410-EVALZ.
Applicable Parts
Documentation
User Guides (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.