Overview
Product Details
ADL5502-EVALZ is a fully populated, 4-layer, FR4-based evaluation board. For normal operation, it requires a 2.5 V to 3.3 V/20 mA power supply. The power supply should be connected to the vector pins labeled VPOS and GND. The RF input signal is applied to the edge-mounted SMA type RF connector (RFIN). The envelope and RMS output signals are accessible via the edge-mounted SMA connectors (VENV and VRMS).
Markets and Technologies
Applicable Parts
Documentation & Resources
-
ADL5502 Gerber Files9/13/2011ZIP418 kB
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.