Overview
Features and Benefits
- Small size: 33.25mm x 30.75mm
- Convenient connector: 16-pin (2x8), 2mm-pitch
- Mounting holes (2.3mm diameter) in each corner (4x)
- Includes (1) ADIS16500AMLZ
Product Details
The ADIS16500/PCBZ breakout boards provide a convenient method for establishing a prototype connection between each ADIS16500 IMU model and an embedded processor platform. Each ADIS16500/PCBZ breakout board connects to J1 on the EVAL-ADIS2 evaluation system, as well.Markets and Technologies
Applicable Parts
Documentation
User Guides (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.