Overview

Product Details

The ADG772 evaluation board can be used without an external power supply; in which case, the USB supply powers the device. The evaluation kit contains fully fitted PCB and a CD that contains the ADG772 and the EVAL-ADG772 data sheets.

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.