Overview
Features and Benefits
- Self contained board, including ADF4356 frequency synthesizer with integrated VCO, differential, 122.88 MHz, temperature controlled crystal oscillator (TCXO), loop filter (80 kHz), USB interface, and voltage regulators
- Windows-based software allows control of synthesizer functions from a PC
- Externally powered by 5.5 V
Product Details
The EV-ADF4356SD1Z evaluates the performance of the ADF4356 frequency synthesizer with an integrated voltage control (VCO) for phase-locked loops (PLLs). The evaluation board contains the ADF4356 frequency synthesizer with an integrated VCO, a differential 122.88 MHz reference (TCXO), a loop filter, a USB interface, power supply connectors, and subminiature Version A (SMA) connectors. A USB cable is included to connect the board to a PC USB port.
This board requires an SDP-S. The SDP-S allows software programming of the EV-ADF4356SD1Z.
When working with the evaluation board and for full specifications of the device, consult the ADF4356 frequency synthesizer data sheet. For easy programming of the synthesizer, download the Windows®-based software from the ADF4356 product page.
Markets and Technologies
Applicable Parts
Package Contents
- EV-ADF4356SD1Z
Documentation & Resources
-
UG-476: PLL Software Installation Guide12/21/2018PDF421 K
-
UG-1062: Evaluating the ADF4356 Microwave Wideband Synthesizer with Integrated VCO (Rev. A)11/1/2016PDF1 M
-
ADF4356 Gerber Files2/25/2021ZIP708 K