Overview
Features and Benefits
- On-board regulators for 3 V, 5 V, 12 V power supplies
- Includes OP27 for active filter applications
- Designed for simple hook-up to an external VCO board
Product Details
This board is designed to allow the user to evaluate the performance of the ADF4007 frequency synthesizer for PLLs (phase locked loops). It contains the ADF4007 synthesizer, links for choosing the divide ratio (8, 16, 32, and 64), an SMA connector for the reference input, and an RF input and output.
Markets and Technologies
Applicable Parts
Documentation
Design & Integration Files (1)
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.