Overview

Product Details

The ADA2200-EVALZ is the simpler of the two evaluation boards. It facilitates signal connections to standard test equipment. The part can be reconfigured with the use of the on-board EEPROM. The ADA2200SDP-EVALZ adds additional input and output signal conditioning circuitry on-board. It also adds an interface to the SDP board. This allows access to the ADA2200 configuration registers over the SPI port with the use of the PC resident ACE software. 


The user guide UG-702 describes the ADA2200-EVALZ evaluation board. The user guide UG-787 describes the ADA2200SDP-EVALZ evaluation board. 

The ADA2200 data sheet data sheet available on-line and should be consulted in conjunction with the user guide when using the evaluation board. 

data sheet data sheet available on-line and should be consulted in conjunction with the (UG-702) user guide when using the evaluation board.

Software

ACE Software

EXE
157 MB
ACE Installer Software 1.30.3522.122 [Aug 06 26]
Analysis | Control | Evaluation (ACE) Software. Requires internet access. Run this executable to install ACE onto your computer. Required before installing the plug-in(s) above. Once ACE is installed, double-click on the plug-in package to install the plug-in.