Overview
Product Details
The EVAL-AD7961FMCZ is a fully featured evaluation Kit designed to demonstrate the performance of the low power 16-bit,5 MSPS PulSARĀ® Differential ADC AD7961. This board operates in conjunction with the System Demonstration Platform (SDP) board, EVAL-SDP-CH1Z . The evaluation software is provided to enable the user to perform detailed analysis of the AD7961's performance. The technical user guide includes the detailed description of the operation and set up of the evaluation board and software when operated with the System Demonstration Platform board.Markets and Technologies
Applicable Parts
System Requirements
- Windows XP SP2, 32 bits
- Windows Vista, 32 and 64 bits
- Windows 7, 32 and 64 bit
- USB 2.0 Port
Documentation & Resources
-
UG-581: Evaluating the AD7961 16-Bit, 5 MSPS PulSAR Differential ADC8/6/2013PDF1793 kB
-
AD7961 Schematic, Rev. A7/30/2013PDF
-
AD7961 Gerber Files, Rev. A7/30/2013ZIP
-
AD7961 Bill of Materials, Rev. A7/30/2013XLS