Overview

Features and Benefits

  • 16-Bit Analog to Digital Converters
  • 250 kSPS
  • Unipolar, Differential Input
  • Standard SPI PMOD header/pin out
  • Connectable to 3rd Party FPGA and MCU Platforms

Product Details

The PMOD-compatible evaluation/prototyping board is a small form factor, low-cost analog-to-digital conversion option. When prototyping, this board is used in conjunction with your favorite MCU or FPGA development board which has the SPI PMOD peripheral connector. Direct electrical and physical connection will enable you to quickly develop software for your system.

This board can also be operated as an evaluation board using the System Demonstration Platform (EVAL-SDP-CB1Z) and an adaptor board (SDP-PMD-IB1Z). When operated with the System Demonstration Platform, a LabView software GUI is provided enabling the user to perform analysis of the ADC's performance.

Applicable Parts

Package Contents

  • EVAL-AD7691-PMDZ

Getting Started

To get started with evaluation, you need the following items:

  • EVAL-AD7691-PMDZ
  • EVAL-SDP-CB1Z
  • SDP-PMD-IB1Z
  • Mini USB Cable
  • PC or Laptop with a USB port
  • 10 Lead PMOD Pulsar Software
  • Input Signal

For step-by-step directions please see the wiki page for more information. https://wiki.analog.com/resources/eval/user-guides/circuits-from-the-lab/pulsar-adc-pmods.

Related Hardware (2)

Interposer Boards

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.