Overview

Product Details

The EVAL-AD7262EDZ is a fully featured evaluation Kit for the AD7262. This board operates in stand alone mode or in conjunction with the Converter Evaluation and Development board, EVAL-CED1Z . When operated with the Converter Evaluation and Development board, software is provided enabling the user to perform detailed analysis of the ADC's performance. This software includes the technical note describing the operation and set up of the evaluation board in standalone operation or when operated with the Converter Evaluation and Development board.


Software

Evaluation Software

ZIP
330571 kB
AD7262 and AD7264 Evaluation Software
EVAL-AD7262EDZ and EVAL-AD7264EDZ software is available to the user in both Labview source code and in an executable version. The software download also includes source FPGA code used in the EVAL-AD7264EDZ system and an example C source file showing how to interface to the EVAL-AD7264EDZ evaluation system.

Related Hardware (1)

Controller Boards

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.