Evaluation Software
Rev.
1.08
1
View All
Overview
Features and Benefits
- Full Featured Evaluation Board
- On Board Reference and Buffers
- USB operation of IC
- PC Software for control of DACs
- Stand-alone operation
Product Details
The AD5373 evaluation board can be used as a stand alone board with control coming from an external DSP or micro-controller or it can be connected to a PC. Software is provided which can be used to program the registers of the AD536x. Control of the AD536x is achieved via a USB interface.Applicable Parts
Documentation
Evaluation Documentation (1)
Buy
Buy functionality exists in desktop site
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.