Overview
Features and Benefits
- Full featured evaluation board in conjunction with nanoDAC® motherboard (EVAL-MBnanoDAC-SDZ)
- On-board references
- Various link options
- PC control in conjunction with Analog Devices, Inc., system demonstration platform (SDP)
Product Details
The AD5343 evaluation board is designed to help users quickly prototype new AD5343 circuits and reduce design time. The AD5343 operates from a single 2.5 V to 5.5 V supply.
For full data, see the AD5343 data sheet, which must be used in conjunction with UG-984 when using the evaluation board.
The evaluation board interfaces to the USB port of a PC via the SDP-B board. Software is available that allows users to program the AD5343.
The EVAL-AD5343DBZ evaluation board requires the EVALSDP-CB1Z board (SDP-B controller board).
Applicable Parts
Package Contents
- EVAL-AD5343DBZ daughter board
- EVAL-MBnanoDAC-SDZ motherboard
Documentation
Buy
Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.