Overview

Features and Benefits

  • Full featured evaluation board in conjunction with high voltage digital potentiometer motherboard (EVAL-MB-HV-SDZ)
  • PC control via SDP-B or SDP-S
  • PC software for control

Product Details

The user guide describes the full featured EVAL-AD5290DBZ board for evaluating the AD5290 digital potentiometer. The AD5290 is a single-channel, 256-position with high voltage, high performance, and compact digital potentiometers. The AD5290 is capable of operating at high voltages, supporting both dual supply (±10 V to ±15 V) and single supply (20 V to 30 V) operation.

The AD5290 uses a versatile 3-wire serial interface that operates at clock rates of up to 4 MHz and is compatible with the standard serial peripheral interface (SPI).
The EVAL-AD5290DBZ incorporates an internal power supply from the USB and allows an external power supply for the logic voltage levels. The EVAL-AD5290DBZ can operate in single supply and dual supply modes, and incorporates an output buffer.

Complete specifications for the AD5290 can be found in the AD5290 data sheet available from Analog Devices, Inc., and must be consulted in conjunction with the user guide when using the evaluation board.

Applicable Parts

Buy

Pricing displayed is based on 1-piece.

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.